IESNA:LM-63-2002
[TEST]P1389774
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-927-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19676.9
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
127.7 165.0 346.0 931.4 1804.3 2474.9 2911.3 3358.4 3922.6 4577.3 5258.5 6174.0 7137.3 8036.8 8920.3 9718.7 10266.9 10458.5 
10410.6 10022.1 9532.4 8835.2 8175.2 8324.2 9010.8 9814.5 10261.6 10314.8 10213.7 10085.9 9229.0 7941.0 5200.0 505.6 
138.4 69.2 47.9 0.0 
127.7 165.0 367.2 920.8 1751.1 2480.2 2932.6 3337.1 3896.0 4529.4 5269.2 6120.7 7078.8 8063.4 8941.6 9729.3 10245.6 10437.2 
10378.7 10038.0 9516.4 8829.8 8228.4 8318.9 9016.1 9766.6 10256.2 10336.1 10224.3 10075.3 9298.2 7978.3 5428.8 
596.1 138.4 69.2 53.2 0.0 
127.7 165.0 335.3 894.2 1660.6 2427.0 2858.1 3289.2 3832.1 4497.4 5221.3 6083.5 6951.0 7839.9 8585.0 9271.6 9830.4 10133.8 
10187.0 9963.5 9580.3 9181.1 8824.5 8696.8 9096.0 9835.8 10394.6 10634.1 10612.8 10522.4 9952.9 8771.3 6823.3 
1389.1 149.0 85.2 63.9 0.0 
127.7 159.7 298.1 782.4 1527.5 2214.1 2815.5 3262.6 3741.6 4433.5 5146.7 5966.4 6849.9 7664.2 8366.8 8909.7 9388.7 9841.1 
10181.7 10266.9 10149.8 9979.5 9878.3 9889.0 10075.3 10596.9 11182.3 11608.1 11714.6 11703.9 11278.1 10336.1 8393.4 
3113.6 165.0 106.4 85.2 0.0 
127.7 154.3 260.8 590.8 1240.1 1953.3 2597.3 3140.2 3624.5 4210.0 4949.8 5742.9 6567.8 7392.8 8191.2 8781.9 9239.7 9596.3 
9926.3 10149.8 10357.4 10405.3 10447.8 10533.0 10719.3 11065.2 11554.9 11970.0 12103.1 12151.0 11799.7 10458.5 8430.7 
5460.8 244.8 138.4 106.4 0.0 
127.7 154.3 234.2 500.3 1064.5 1751.1 2443.0 3028.4 3507.5 4076.9 4731.6 5561.9 6413.5 7254.4 8058.1 8707.4 9133.2 9447.2 
9686.7 9894.3 10080.6 10250.9 10405.3 10586.2 10841.7 11166.4 11634.7 12055.2 12193.6 12182.9 11560.2 10171.1 8675.5 
6110.1 729.2 154.3 122.4 0.0 
127.7 149.0 223.5 420.5 894.2 1516.9 2198.1 2842.2 3374.4 3922.6 4534.7 5338.4 6120.7 6908.5 7733.4 8393.4 8920.3 9191.8 
9367.4 9564.3 9771.9 9974.2 10213.7 10485.1 10735.3 11097.2 11549.6 11975.4 12081.8 11932.8 11075.9 9867.7 8686.1 
6227.2 1442.4 181.0 138.4 0.0 
127.7 149.0 186.3 298.1 532.2 1011.3 1580.7 2160.9 2842.2 3448.9 4023.7 4593.2 5263.8 5998.3 6748.8 7520.5 8191.2 8643.6 8962.9 
9213.1 9457.9 9670.8 9899.6 10107.2 10309.5 10522.4 10889.6 11224.9 11177.0 10985.4 10224.3 9388.7 8004.9 6142.0 
3656.5 255.5 186.3 0.0 
127.7 143.7 159.7 202.3 298.1 473.7 809.0 1250.8 1751.1 2325.9 2927.3 3555.4 4178.1 4774.2 5386.3 6019.6 6716.9 7323.6 7935.7 
8441.3 8872.4 9239.7 9590.9 9894.3 10155.1 10384.0 10474.5 10394.6 10197.7 9974.2 9303.5 8457.3 6935.1 5189.3 3347.8 
990.0 228.9 0.0 
127.7 138.4 143.7 159.7 181.0 223.5 292.7 399.2 558.9 819.6 1160.3 1554.1 1995.9 2432.3 2969.9 3496.8 4098.2 4758.2 5455.4 6211.2 6977.6 
7674.9 8276.3 8760.6 9207.7 9543.0 9740.0 9740.0 9495.1 9234.3 7882.5 5407.5 2767.6 1314.6 675.9 234.2 223.5 0.0 
127.7 133.1 133.1 133.1 138.4 138.4 143.7 154.3 170.3 191.6 218.2 255.5 292.7 340.6 404.5 489.7 590.8 718.5 894.2 1133.7 1463.7 1910.7 2570.7 
3374.4 4438.9 5530.0 6312.4 6440.1 5891.9 5242.6 3768.2 2597.3 1713.8 926.1 319.3 58.5 16.0 0.0 
127.7 127.7 127.7 127.7 122.4 122.4 122.4 117.1 122.4 122.4 127.7 133.1 138.4 143.7 143.7 149.0 154.3 165.0 175.6 196.9 234.2 276.8 367.2 526.9 819.6 
1341.2 2070.4 2565.4 2288.6 1921.4 995.3 484.3 212.9 74.5 37.3 21.3 10.6 0.0 
127.7 127.7 122.4 117.1 111.8 106.4 101.1 101.1 95.8 95.8 95.8 95.8 90.5 90.5 85.2 79.8 74.5 63.9 63.9 58.5 58.5 58.5 58.5 53.2 47.9 53.2 
58.5 63.9 63.9 53.2 31.9 26.6 16.0 16.0 10.6 10.6 10.6 0.0 
127.7 122.4 111.8 101.1 95.8 85.2 79.8 74.5 69.2 63.9 58.5 53.2 42.6 37.3 31.9 21.3 16.0 16.0 10.6 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 0.0 5.3 5.3 
5.3 5.3 10.6 10.6 0.0 
127.7 111.8 101.1 90.5 85.2 74.5 69.2 58.5 47.9 42.6 31.9 26.6 21.3 16.0 10.6 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 
5.3 10.6 0.0 
127.7 111.8 95.8 85.2 74.5 63.9 53.2 42.6 26.6 21.3 16.0 10.6 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 
10.6 0.0 
127.7 106.4 90.5 74.5 63.9 53.2 37.3 26.6 16.0 10.6 10.6 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 
5.3 0.0 
127.7 101.1 85.2 74.5 58.5 42.6 31.9 21.3 10.6 10.6 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 5.3 
0.0 
127.7 101.1 85.2 69.2 58.5 37.3 26.6 16.0 10.6 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 
0.0 
127.7 106.4 85.2 69.2 58.5 37.3 26.6 16.0 10.6 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
127.7 106.4 85.2 69.2 58.5 37.3 26.6 21.3 16.0 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
127.7 106.4 85.2 69.2 58.5 42.6 31.9 21.3 16.0 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
